CAHB-20E

CAHB-20E Without middle Housing and with Manual override

CAHB-20E is a solution for medium- and heavy-load applications, is virtually maintenance-free, self-locking and IP 69K/66M. Designed to operate in temperatures from -40 to 85 °C at up to 20% duty cycle, SKF electromechanical actuator CAHB-20E features robust metal gears, high holding force, mechanical overload protection, manual override option. 

Discover the CAHB-20E series of SKF actuators:

Technical data:
Push/pull loadup to 4 500 N
Ultimate push static loadup to 10 000 N
Ultimate pull static load20 000 N
Speed (full load)up to 25,5 mm/s
Stroke50 to 700 mm
Voltage12 or 24 V DC
Operating temperature-40 to +85 °C
Type of protectionIP 69K / 66M - with Gore automotive vent

Technical datasheet

Typical applications

Construction

Agriculture

SKF logo