CAT33 H

CAT33 H
The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.
Technical data:
Push/pull load
up to 1 200 N
Speed (full load)
up to 150 mm/s
Stroke
100 to 400 mm
Voltage
120/230/400 V AC or 12/24 V DC  
Operating temperature
-20 to +50 °C
Type of protection
IP 20/44/65

SKF logo