CAT & CAR series

CAT & CAR series
The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.

Features and benefits

  • Compact
  • Robust
  • Modular
  • Lubricated for service life
  • High efficiency
  • Industrial reliable and robust actuator
  • Wide range of components
  • Right-hand and left-hand version

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

Product overview

Dynamic LoadSpeedVoltage
CAT33up to 3 000 Nup to 40 mm/s12/24 V DC or
120/230/400 V AC
CAT32 Bup to 4 000 Nup to 52 mm/s
CAT33 Hup to 1 200 Nup to 150 mm/s
CAR22up to 1 500 Nup to 20 mm/s
CAR40up to 6 000 Nup to 40 mm/s
Click on the picture below for product technical datasheet and 3D models
SKF logo