LEMC is a modular electromechanical cylinder which consist of different elements:
  • linear unit
  • motor adapter
  • limit switch
  • motor and controller
Constructed from high-grade materials LEMC are designed to withstand the harshest industrial conditions.
Protection class complying with IP54S ( IP65S on request).
The units are available on stroke lengths from 100 to 600 for size 21 and to 800 mm for size 30.

Features and Benefits

  • High efficiency
  • Long service life from use of SKF Planetary roller screw
  • Compact and robust structural design
  • Modular concept with multiple combinations and options
  • Available for all motor brands
  • Smart and freely programmable drive system
Technical data:
Screw leadup to 10 mm
Nominal forceup to 80 kN
up to 1000 mm/s
Strokefrom 100 to 800 mm

Technical datasheet

Typical applications

  • Woodworking machines
  • Assembly technology 
  • Testing equipment 
  • Laboratory bench 
  • Simulators 
  • Servo press 
  • Forming technology 
  • Blow molding 
  • Joining technology 
  • All process applications...
SKF logo