SKF cylinders using SKF planetary roller screws are expanding the limits of linear cylinders. They are designed for long life, high acceleration and high force applications.

Features and Benefits

  • The power of hydraulics
  • The speed of pneumatics
Technical data:
Nominal force
up to 225,5 kN
Linear speed
up to 1 500 mm/s

Technical datasheet

Typical applications

  • Pulp and Paper
  • Factory Automation
  • Oil & Gas
SKF logo