Basic design bearings

Basic design bearings (fig. 1) are intended for arrangements where only one bearing is used at each bearing position. They have Normal tolerances concerning bearing width and standout of the rings. Therefore, they are not suitable for mounting immediately adjacent to each other.
SKF logo