Deep groove ball bearings, double row

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
55
120
43
97.5
83
3.4
9000
5000
4311 ATN9
75
160
55
156
143
5.5
6700
3600
4315 ATN9
40
90
33
55.9
45
1.9
12000
6700
4308 ATN9
50
110
40
81.9
69.5
2.9
10000
5300
4310 ATN9
50
90
23
41
40
1.7
11000
6000
4210 ATN9
20
52
21
23.4
16
0.68
22000
12000
4304 ATN9
17
47
19
19.5
13.2
0.56
24000
13000
4303 ATN9
90
160
40
112
122
4.6
6300
3400
4218 ATN9
35
72
23
35.1
28.5
1.2
15000
8000
4207 ATN9
15
35
14
11.9
7.5
0.32
32000
17000
4202 ATN9
15
42
17
14.8
9.5
0.405
28000
15000
4302 ATN9
80
140
33
80.6
90
3.6
7000
3800
4216 ATN9
30
62
20
26
20.8
0.88
17000
9500
4206 ATN9
40
80
23
37.1
32.5
1.3
13000
7000
4208 ATN9
30
72
27
41
30
1.2
16000
8500
4306 ATN9
10
30
14
9.2
5.2
0.224
40000
22000
4200 ATN9
45
85
23
39
36
1.5
12000
6700
4209 ATN9
45
100
36
68.9
56
2.4
11000
6000
4309 ATN9
55
100
25
44.9
44
1.9
10000
5600
4211 ATN9
65
140
48
121
106
4.5
8000
4300
4313 ATN9
12
37
17
13
7.8
0.325
34000
18000
4301 ATN9
35
80
31
50.7
38
1.6
14000
7500
4307 ATN9
85
150
36
93.6
102
4
7000
3600
4217 ATN9
17
40
16
14.8
9.5
0.405
28000
15000
4203 ATN9
20
47
18
17.8
12.5
0.53
24000
13000
4204 ATN9
75
130
31
72.8
80
3.3
7500
4000
4215 ATN9
12
32
14
10.6
6.2
0.26
36000
20000
4201 ATN9
70
125
31
70.2
73.5
3.1
8000
4300
4214 ATN9
60
130
46
112
98
4.1
8500
4500
4312 ATN9
65
120
31
67.6
67
2.8
8500
4800
4213 ATN9
60
110
28
57.2
55
2.3
9500
5300
4212 ATN9
25
62
24
31.9
22.4
0.95
18000
10000
4305 ATN9
25
52
18
19
14.6
0.62
20000
11000
4205 ATN9

For additional information about the meaning and limitations of the product data, refer to Double row deep groove ball bearings and Principles of bearing selection and application.

SKF logo