Stainless steel deep groove ball bearings

SKF stainless steel deep groove ball bearings (fig. 1) are corrosion resistant when exposed to moisture and several other media. They can accommodate radial loads and axial loads in both directions. These bearings have a lower load carrying capacity than same-sized bearings made of high chromium steel.
Stainless steel deep groove ball bearings are available open or capped (with seals or shields). Open bearings that are also available capped, may have recesses in both the inner and outer rings or only in the outer ring (fig. 2).
SKF logo