Loads


Minimum load

For additional information → Requisite minimum load

Frm = 0,01 C

The importance of imposing a minimum load increases where accelerations in the bearing are rapid, and where speeds are in the region of 75% or more of the limiting speed quoted in the product table.

Perform calculations

Axial load carrying capacity

Fa ≤ 0,25 C0

The maximal permissible axial load of any locking mechanism is always > 0,25 C0.

Equivalent dynamic bearing load

For additional information → Equivalent dynamic bearing load, P

Fa/Fr ≤ e → P = Fr

Fa/Fr > e → P = X Fr + Y Fa

Perform calculations

Equivalent static bearing load

For additional information → Equivalent static load

P0 = 0,6 Fr + 0,5 Fa

Symbols

Cbasic dynamic load rating [kN] (→ product table)
C0basic static load rating [kN] (→ product table)
elimiting value (table 1)
f0calculation factor (→ product table)
Faaxial load [kN]
Frradial load [kN]
Frmminimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
Xradial load factor (table 1)
Yaxial load factor (table 1)
SKF logo