Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNP 3076x13.15/16

Popular item
Dimensions
d1 354.012mm
d 380mm
d3max.450.977mm
B1 196.418mm
B 48.666mm
B5 59.766mm

External taper 1:12

Thread
G 378.993mm
Threads per inch5 
Mass
Mass adapter sleeve assembly  43kg
Included products
Sleeve  
S 3076x13.15/16
Lock nut  
Locking plate  
Associated products
Hydraulic nut  
HMVC 76E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo