Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNP 3084x15.3/4

Popular item
Dimensions
d1 400.05mm
d 420mm
d3max.490.677mm
B1 215.595mm
B 52.654mm
B5 63.5mm

External taper 1:12

Thread
G 418.998mm
Threads per inch5 
Mass
Mass adapter sleeve assembly  47.5kg
Included products
Sleeve  
S 3084x15.3/4
Lock nut  
Locking plate  
Associated products
Hydraulic nut  
HMVC 84E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo