Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNP 3156x10.7/16

Dimensions
d1 265.113mm
d 280mm
d3max.330.327mm
B1 197.002mm
B 38.354mm
B5 47.092mm

External taper 1:12

Thread
G 279.502mm
Threads per inch6 
Mass
Mass adapter sleeve assembly  21kg
Included products
Sleeve  
S 3156x10.7/16
Lock nut  
Locking plate  
Associated products
Hydraulic nut  
HMVC 56E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo