Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNP 3168x12.7/16

Dimensions
d1 315.913mm
d 340mm
d3max.400.177mm
B1 248.336mm
B 45.491mm
B5 55.016mm

External taper 1:12

Thread
G 337.896mm
Threads per inch5 
Mass
Mass adapter sleeve assembly  42.5kg
Included products
Sleeve  
S 3168x12.7/16
Lock nut  
Locking plate  
Associated products
Hydraulic nut  
HMVC 68E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo