Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNP 3196x18

Popular item
Dimensions
d1 457.2mm
d 480mm
d3max.560.527mm
B1 322.936mm
B 60.579mm
B5 74.6mm

External taper 1:12

Thread
G 478.993mm
Threads per inch5 
Mass
Mass adapter sleeve assembly  91.5kg
Included products
Sleeve  
S 3196x18
Lock nut  
Locking plate  
Associated products
Hydraulic nut  
HMVC 96E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo