Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 8x1.1/4

Popular item
Dimensions
d1 31.75mm
d 40mm
d3max.57.277mm
B1 37.948mm
B 11.379mm
B4 12.598mm

External taper 1:12

Thread
G 39.7mm
Threads per inch18 
Mass
Mass adapter sleeve assembly  0.19kg
Included products
Sleeve  
S 8x1.1/4
Lock nut  
Lock washer  

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo