Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 10x1.5/8

Popular item
Dimensions
d1 41.275mm
d 50mm
d3max.68.402mm
B1 44.577mm
B 12.954mm
B4 14.173mm

External taper 1:12

Thread
G 49.962mm
Threads per inch18 
Mass
Mass adapter sleeve assembly  0.33kg
Included products
Sleeve  
S 10x1.5/8
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 10E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo