Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 116x2.5/8

Dimensions
d1 66.675mm
d 80mm
d3max.105.689mm
B1 81.128mm
B 15.342mm
B4 16.916mm

External taper 1:12

Thread
G 79.68mm
Threads per inch12 
Mass
Mass adapter sleeve assembly  1.45kg
Included products
Sleeve  
S 116x2.5/8
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 16E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo