Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 122x3.11/16

Dimensions
d1 93.662mm
d 110mm
d3max.145.39mm
B1 110.185mm
B 20.091mm
B4 93.802mm

External taper 1:12

Thread
G 109.855mm
Threads per inch12 
Mass
Mass adapter sleeve assembly  3.02kg
Included products
Sleeve  
S 122x3.11/16
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 22E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo