Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 126x4.3/8

Dimensions
d1 111.125mm
d 130mm
d3max.171.577mm
B1 126.289mm
B 22.479mm
B4 25.4mm

External taper 1:12

Thread
G 129.692mm
Threads per inch12 
Mass
Mass adapter sleeve assembly  5.65kg
Included products
Sleeve  
S 126x4.3/8
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 26E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo