Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 134x5.15/16

Popular item
Dimensions
d1 150.813mm
d 170mm
d3max.219.989mm
B1 156.921mm
B 27.254mm
B4 30.963mm

External taper 1:12

Thread
G 169.139mm
Threads per inch8 
Mass
Mass adapter sleeve assembly  9.55kg
Included products
Sleeve  
S 134x5.15/16
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 34E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo