Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 17x2.13/16

Dimensions
d1 71.438mm
d 85mm
d3max.112.039mm
B1 62.89mm
B 16.129mm
B4 17.704mm

External taper 1:12

Thread
G 84.836mm
Threads per inch12 
Mass
Mass adapter sleeve assembly  1.3kg
Included products
Sleeve  
S 17x2.13/16
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 17E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo