Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 3024x4.1/4

Dimensions
d1 107.95mm
d 120mm
d3max.144.602mm
B1 74.6mm
B 20.904mm
B4 23.825mm

External taper 1:12

Thread
G 119.786mm
Threads per inch12 
Mass
Mass adapter sleeve assembly  2.8kg
Included products
Sleeve  
S 3024x4.1/4
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 24E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo