Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 3032x5.1/2

Dimensions
d1 139.7mm
d 160mm
d3max.190.627mm
B1 94.005mm
B 26.441mm
B4 29.362mm

External taper 1:12

Thread
G 159.614mm
Threads per inch8 
Mass
Mass adapter sleeve assembly  5.45kg
Included products
Sleeve  
S 3032x5.1/2
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 32E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo