Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 3036x6.5/16

Dimensions
d1 160.338mm
d 180mm
d3max.209.677mm
B1 109.906mm
B 28.042mm
B4 30.963mm

External taper 1:12

Thread
G 179.476mm
Threads per inch8 
Mass
Mass adapter sleeve assembly  6.8kg
Included products
Sleeve  
S 3036x6.5/16
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 36E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo