Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 30x5.3/16

Popular item
Dimensions
d1 131.762mm
d 150mm
d3max.195.402mm
B1 107.467mm
B 24.867mm
B4 28.575mm

External taper 1:12

Thread
G 149.555mm
Threads per inch12 
Mass
Mass adapter sleeve assembly  7.25kg
Included products
Sleeve  
S 30x5.3/16
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 30E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo