Adapter sleeves, inch dimensions

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SNW 44x7.1/2

Dimensions
d1 190.5mm
d 220mm
d3max.279.527mm
B1 149.631mm
B 32.004mm
B4 35.712mm

External taper 1:12

Thread
G 219.151mm
Threads per inch8 
Mass
Mass adapter sleeve assembly  14.5kg
Included products
Sleeve  
S 44x7.1/2
Lock nut  
Lock washer  
Associated products
Hydraulic nut  
HMVC 44E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo