Designation system for adapter rings

Examples and the applicable options for adapter rings for SBD housings are given below.

Basic bearing designation system

Example


PSBD 115
wherePSBD =
115 =

Applicable options

Test Designation 1
Series
PSBD
Adapter ring for labyrinth seal

Test Designation 2Size identification
...Shaft diameter [mm]
SKF logo