Housing variants

The following housing variants can be supplied on request:
  • SBD or THD housings for CARB toroidal roller bearings
  • SBD housings for bearings on a withdrawal sleeve
  • Housings with taconite heavy-duty seals
  • Housings made of cast steel (series designation SBDS or THDS)
  • Housings made of grey cast iron (series designation SBDC or THDC)
For additional information about these variants, contact the SKF application engineering service.
SKF logo