Operating speed

The permissible operating speed is not limited by the housing, except when taconite seals are used. The maximum speeds for taconite seals are provided in table 1. For speed limits of the bearing, refer to the product information available for:
SKF logo