Designation system for locating rings

Examples and the applicable options for locating rings for SONL housings are given below.

Basic bearing designation system

Example

FRB 11/230whereFRB =
11/230 =

Applicable options

Test Designation 1
Series
FRB
Locating ring for SKF bearing housings

Test Designation 2Size identification
.../...Width and outside diameter of the locating ring [mm]
SKF logo