Roller bearing round flanged units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYR 1 7/16-18

Dimensions
da 36.513mm
d2 62.706mm
A 52.388mm
A1 71.438mm
A3 19.05mm
A5 26.988mm
A6 19.05mm
B 69.85mm
a 2.381mm
J 127mm
L 158.75mm
N1 14.287mm
s 25.4mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 73.8kN
Limiting speed  6000r/min
Mass
Mass bearing unit  3.86kg
Mounting information
Attachment bolt diameterG 12.7mm

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo