Roller bearing round flanged units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYR 2-3

Dimensions
da 50.8mm
d2 73.819mm
A 57.15mm
A1 75.406mm
A3 20.637mm
A5 27.781mm
A6 19.05mm
B 73.025mm
a 3.175mm
J 146.05mm
L 177.8mm
N1 14.287mm
s 25.4mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 84.5kN
Limiting speed  1450r/min
Mass
Mass bearing unit  4.76kg
Mounting information
Attachment bolt diameterG 12.7mm

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo