Roller bearing round flanged units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYR 2 3/4-3

Dimensions
da 69.85mm
d2 111.125mm
A 73.025mm
A1 97.631mm
A3 30.163mm
A5 37.306mm
A6 23.813mm
B 92.075mm
a 6.35mm
J 200.025mm
L 241.3mm
N1 20.637mm
s 31.75mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 158kN
Limiting speed  950r/min
Mass
Mass bearing unit  12.2kg
Mounting information
Attachment bolt diameterG 19.05mm

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo