Roller bearing round flanged units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYR 4-18

Dimensions
da 101.6mm
d2 152.4mm
A 88.9mm
A1 122.237mm
A3 36.513mm
A5 46.831mm
A6 28.575mm
B 116.681mm
a 6.35mm
J 273.05mm
L 320.278mm
N1 23.813mm
s 41.275mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 311kN
Limiting speed  2200r/min
Mass
Mass bearing unit  24kg
Mounting information
Attachment bolt diameterG 22.225mm

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo