Bearing life

For information about the SKF rating life, minimum load and static safety for bearings in SKF ConCentra roller bearing units, refer to Spherical roller bearings. The bearing designations and load carrying capacities are provided in the product tables for units in the SYNT series and FYNT series.
SKF logo