Locating and non-locating bearing positions

SKF ConCentra roller bearing units can be used for both the locating and non-locating bearing positions. Bearing units for the non-locating bearing position have a wide bearing seat to accommodate 2,5 mm of axial displacement, in either direction, from the central position (fig. 1). Units for the non-locating bearing position are identified by the designation suffix L.
Bearing units for the locating bearing position are identified by the designation suffix F.
SKF logo