Dimension standards

Boundary dimensions of SKF ConCentra roller bearing units in the SYNT series are in accordance with ISO 113:2010. Boundary dimensions for bearing units in the FYNT series are not standardized either nationally or internationally.

Interchangeability

SKF ConCentra roller bearing units in the SYNT series are dimensionally interchangeable with SNL plummer (pillow) block housings in the 5(00) series (Split plummer block housings SNL/SE 2, 3, 5 and 6 series).
Bearing units in the FYNT series are dimensionally interchangeable with FNL flanged housings (Flanged housings, FNL series).
SKF logo