Internal clearance

SKF deep groove ball bearings for high temperatures are manufactured with four times the standard C5 clearance.
The Y-bearings and the corresponding Y-bearing units have twice the standard C5 clearance according to ISO 5753:1991.
The clearance limits for the various bearings can be found in table and are valid before mounting under zero measuring load. For the deep groove ball bearings the clearance limits are also given in the product table.
SKF logo