Backing bearings for cluster mills

PrintExport as PDF
  • (all)
    (all)
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Section height:
    Exact :
     ≤ H ≤ 
    H =
    Total bearing width over inner ring(s):
    Exact :
     ≤ B ≤ 
    B =
    SKF Explorer
    ►Popular item
Principal dimensionsBasic load ratingsFatigue load limitMaximum radial loadsDesignation
     dynamicstatic dynamicstatic 
DdH max.BCCC0PuFr max.F0r max. 
mmkNkNkN 
           
250
130
60
106
103
528
735
80
390
550
BCZ-0052
406.42
180
113.155
171.04
171.04
1510
2320
240
1180
1660
316388 AB
280
110
85
130
128
765
1060
125
900
1290
BCZ-0113
300
130
84.985
132
129
880
1160
129
500
710
BCZ-0517 A
225
100
62.481
120
119
594
815
98
400
570
BCZ-0011
225
100
62.5
120
120
660
980
116
450
640
BCZ-0513
280
120
80
160
158
809
1340
 
850
1220
BCZ-0034 A
220
90
65
122
119
468
600
72
440
630
BCZ-0512
300.02
130
84.988
172.65
171.6
1080
1500
170
695
1500
BC2B 320432 AE
165
70
47.5
120
118
319
440
57
355
500
BCZ-0510
165
70
47.5
120
118
314
465
61
355
510
BCZ-0503 AA
160
70
44.982
90
90
314
475
65.5
300
425
315268 BC
260
110
74.98
98
98
616
800
91.5
335
475
BC2B 322564
225
100
62.479
80
80
418
620
75
380
550
BCZ-0514
220
90
64.979
120
120
594
930
112
400
560
316737 AB
300
130
84.965
160
159.5
1080
1630
180
765
1100
319028 A/HA2
220
90
64.979
120
120
501
750
90
415
585
316737 AC
225
100
62.485
120
118
501
695
85
475
670
BCZ-0509
220
90
65
96
94
457
550
68
335
480
BCZ-0508
220
90
65
120
119
484
640
78
440
630
BCZ-0507
165
70
47.5
90
88
297
390
52
285
415
BCZ-0529
225
100
62.479
120
120
660
1120
143
560
800
315018 A
225
100
62.479
120
120
660
1120
137
560
800
315018 C
160
70
45
90
89
270
345
45.5
250
365
BCZ-0525 B
120
55
32.493
52.2
52
123
275
36
224
315
396040
120
55
32.496
26
26
58.3
98
11.6
108
153
610627 B
300
130
84.98
172.65
172.65
1140
1460
163
815
1160
BCZ-0532 A/PEX
160
70
44.982
90
90
358
585
80
315
455
315268 B
520
205
157.445
168
168
2090
2900
270
1900
2650
BCZ-8004
300
130
84.965
172.64
172.64
1170
1800
200
830
1180
314833 B
300
130
84.98
172.65
172.65
1140
1460
163
780
1120
BCZ-0532/PEX
260
110
74.98
110
109
561
695
80
440
630
BCZ-0504
300
130
84.965
172.64
172.64
1170
1800
200
830
1180
314833 B
225
100
62.481
120
119
539
735
88
405
570
BCZ-0075 A
280
110
85
130
128
765
1060
125
900
1290
BCZ-0113 A
406.42
180
113.155
224
224
1900
3100
320
1530
2200
315515 AB

  • In addition to the information provided on this page, consider what is provided under Backing bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo