Temperature limits

The NoWear coating withstands temperatures of up to 350 °C (660 °F). For temperature limits of the bearing, refer to Temperature limits in the relevant product section of the standard bearing.
SKF logo