Motor encoder units

Tolerances: P5, P6
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BMB-6202/032S2/UB108A

Dimensions
d 15mm
D 35mm
B1 17.2mm
B 11mm
d121.7mm
d2 19.5mm
D130.4mm
D2 34.46mm
D3 33.17mm
C 2.06mm
b 1.35mm
r0 0.4mm
r1,2min.0.6mm
L 552mm
 ±10mm
Abutment dimensions
damin.19mm
dbmin.19mm
dbmax.19.4mm
Damax.31mm
ramax.0.6mm

Bore diameter of end cover ≥ D2 + 1 mm

Sensor technology
Cable connector type  AMP Superseal
Number of pulses per revolutionN 32 
Period accuracy ±3%
Phase shift output signal  90°
Tolerance phase shift output signal ±30°
Calculation data
Basic dynamic load ratingC 7.8kN
Basic static load ratingC0 3.75kN
Fatigue load limitPu 0.16kN
Limiting speed  13000r/min
Calculation factorkr 0.025 
Calculation factorf0 13 
Mass
Mass sensor unit  0.07kg
Appropriate products
Snap ring  SP 35

SKF logo