Motor encoder units

Tolerances: P5, P6
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BMB-6209/080S2/UB108A

Dimensions
d 45mm
D 85mm
B1 25.2mm
B 19mm
d157.6mm
d2 53mm
D175.2mm
D2 78.86mm
D3 81.81mm
C 3.28mm
b 1.9mm
r0 0.6mm
r1,2min.1.1mm
L 571.1mm
 ±10mm
Abutment dimensions
damin.51.5mm
dbmin.51.5mm
dbmax.52.4mm
Damax.78.5mm
ramax.1mm

Bore diameter of end cover ≥ D2 + 1 mm

Sensor technology
Cable connector type  AMP Superseal
Number of pulses per revolutionN 80 
Period accuracy ±5%
Phase shift output signal  90°
Tolerance phase shift output signal ±30°
Calculation data
Basic dynamic load ratingC 33.2kN
Basic static load ratingC0 21.6kN
Fatigue load limitPu 0.915kN
Limiting speed  5000r/min
Calculation factorkr 0.025 
Calculation factorf0 14 
Mass
Mass sensor unit  0.54kg
Appropriate products
Snap ring  SP 85

SKF logo