Motor encoder units

Tolerances: P5, P6
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BMD-6206/STANDARD

Dimensions
d 30mm
D 62mm
B1 22.2mm
B 16mm
d140.36mm
d2 37.4mm
D154.1mm
D2 58.1mm
D3 59.61mm
C 3.28mm
b 1.9mm
r0 0.6mm
r1,2min.1mm
L 540mm
 ±10mm
Abutment dimensions
damin.35mm
dbmin.35mm
dbmax.40mm
Damax.57mm
ramax.1mm

Bore diameter of end cover ≥ D2 + 1 mm

Sensor technology
Cable connector type  Free cable end
Number of pulses per revolutionN 64 
Period accuracy ±4%
Phase shift output signal  90°
Tolerance phase shift output signal ±30°
Calculation data
Basic dynamic load ratingC 19.5kN
Basic static load ratingC0 11.2kN
Fatigue load limitPu 0.475kN
Limiting speed  7500r/min
Calculation factorkr 0.025 
Calculation factorf0 14 
Mass
Mass sensor unit  0.22kg
Appropriate products
Snap ring  SP 62

SKF logo