Motor encoder units

Tolerances: P5, P6
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BMO-6204/048S2/UA108A

Dimensions
d 20mm
D 47mm
B1 20.2mm
B 14mm
d128.8mm
d2 28.69mm
D140.6mm
D2 46.56mm
D3 44.6mm
C 2.46mm
b 1.35mm
r0 0.4mm
r1,2min.1mm
L 558mm
 ±10mm
Abutment dimensions
damin.25mm
dbmin.25mm
dbmax.28.6mm
Damax.42mm
ramax.1mm

Bore diameter of end cover ≥ D2 + 1 mm

Sensor technology
Cable connector type  AMP Superseal
Number of pulses per revolutionN 48 
Period accuracy ±3%
Phase shift output signal  90°
Tolerance phase shift output signal ±20°
Calculation data
Basic dynamic load ratingC 12.7kN
Basic static load ratingC0 6.55kN
Fatigue load limitPu 0.28kN
Limiting speed  10000r/min
Calculation factorkr 0.025 
Calculation factorf0 13 
Mass
Mass sensor unit  0.14kg
Appropriate products
Snap ring  SP 47

SKF logo