Motor encoder units

Tolerances: P5, P6
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BMO-6205/048S2/UA108A

Dimensions
d 25mm
D 52mm
B1 21.2mm
B 15mm
d134.35mm
d2 31.6mm
D146.3mm
D2 51.46mm
D3 49.73mm
C 2.46mm
b 1.35mm
r0 0.4mm
r1,2min.1mm
L 558mm
 ±10mm
Abutment dimensions
damin.30mm
dbmin.30mm
dbmax.31.3mm
Damax.47mm
ramax.1mm

Bore diameter of end cover ≥ D2 + 1 mm

Sensor technology
Cable connector type  AMP Superseal
Number of pulses per revolutionN 48 
Period accuracy ±3%
Phase shift output signal  90°
Tolerance phase shift output signal ±30°
Calculation data
Basic dynamic load ratingC 14kN
Basic static load ratingC0 7.8kN
Fatigue load limitPu 0.335kN
Limiting speed  8500r/min
Calculation factorkr 0.025 
Calculation factorf0 14 
Mass
Mass sensor unit  0.17kg
Appropriate products
Snap ring  SP 52

SKF logo