Radial spherical plain bearings

Radial spherical plain bearings
Radial spherical plain bearings have an inner ring with a sphered convex outside diameter and an outer ring with a correspondingly sphered but concave inside surface. Their design makes them particularly suitable for bearing arrangements where alignment movements between shaft and housing have to be accommodated, or where oscillating or recurrent tilting or slewing movements must be possible at relatively slow sliding speeds, often accompanied with heavy loads.
SKF logo