Performance class

SKF Explorer class bearings

In response to the ever-demanding performance requirements of modern machinery, SKF developed the SKF Explorer performance class of rolling bearings.
All CARB bearings are manufactured to the SKF Explorer performance class and are shown coloured blue in the product tables. Each box is marked with the name “SKF Explorer”.
SKF logo