Dimensions

The boundary dimensions of the standard bearings conform to ISO 15:1998. The bore and outside diameters of most of the drawing number bearings are in accordance with Diameter Series 0 of this standard.
  • Tumblr
  • Products

    Services

    Industry solutions

    Our company

    Career

    News and Media

    SKF logo