Loads

Minimum load

For additional information → Requisite minimum load



Perform calculations
Equivalent dynamic bearing load

For additional information → Equivalent dynamic bearing load

P = Fr
Equivalent static bearing load

For additional information → Equivalent static bearing load
P0 = Fr

Symbols

dmbearing mean diameter [mm]
= 0,5 (d + D)
Frradial load [kN]
Frmminimum radial load [kN]
krminimum load factor (→ product table)
nrotational speed [r/min]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
SKF logo