Because of the split design vibrations are produced in operation which limit the speed capability of split bearings to approximately 50% of that of non-split bearings. Since general guideline values cannot be given it is advisable to contact the SKF application engineering service if the bearings are to operate at relatively high speeds.
SKF logo